BURNDY
Image of YCA451A4N YCA451A4N, Al compression terminal, 4-Hole, 1/2" Stud, 1-3/4" Spacing, 113 ACSR, 1272 kcmil AL

YCA451A4N, Al compression terminal, 4-Hole, 1/2" Stud, 1-3/4" Spacing, 113 ACSR, 1272 kcmil AL

Brand: Burndy

Catalog ID: YCA451A4N

Aluminum Terminal, 4 Pad Holes, 1113 (54-19) kcmil ACSR, 1272 (61) kcmil Al., 422 Index

General

Catalog Number

YCA451A4N

Connector Type

Terminal

Die Index

422

Material

Aluminum

Physical Attribute - Pad Configuration

4 Hole NEMA

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUG™

UPC

781810016725

UPC 14 Digit GTIN

00781810016725

Dimensions

Dimension - B Length inch

4.92 in

Dimension - Bolt Hole Size inch

0.56 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - L Length Overall mm

259 mm

Dimension - Length Overall inch

10.19 in

Dimension - Pad Width inch

3 in

Conductor Related

Conductor - ACSR Str Size

1113 (54-19) kcmil

Conductor - ACSR Str Size Range

1113 (54/19) kcmil

Conductor - AL Str Size

1272 (61) kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Pad Configuration

4 Hole NEMA

Logistics

Carton Quantity

8

Minimum Pack Quantity

1

Pallet Quantity

720