BURNDY
YCA4R2N, Al compression lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing, #4
Image of YCA4R2N YCA4R2N, Al compression lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing, #4

YCA4R2N, Al compression lug, 2-Hole, 1/2" Stud, 1-3/4" Spacing, #4

Brand: Burndy

Catalog ID: YCA4R2N

AL compression lug designed for terminating jumper loop and equipment taps to switch pads and other substation switch yard apparatus, 5.6 IN L.

  • Aluminum Compression Lug
  • 2-Hole, 1/2" Stud, 1-3/4" Spacing

General

Catalog Number

YCA4R2N

Connector Type

Terminal

Die Index

237

Material

Aluminum

Physical Attribute - Pad Configuration

2 Hole NEMA

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUG™

UPC

781810016640

UPC 14 Digit GTIN

00781810016640

Dimensions

Dimension - B Length inch

1.61 in

Dimension - Bolt Hole Size inch

0.56 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - L Length Overall mm

143 mm

Dimension - Length Overall inch

5.66 in

Dimension - Pad Width inch

1.25 in

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - ACSR Str Size

#4 (6/1) Swan AWG

Conductor - ACSR Str Size Range

4 (6/1) Swan AWG

Conductor - AL Str Size

4 AWG

Conductor - AL Str Size Range

4 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Pad Configuration

2 Hole NEMA

Logistics

Carton Quantity

1

Minimum Pack Quantity

6

Pallet Quantity

1