BURNDY
YCAB444N, Copper compression terminal, 4-Hole, 1/2" Stud, 1-3/4" Spacing
Image of YCAB444N YCAB444N, Copper compression terminal, 4-Hole, 1/2" Stud, 1-3/4" Spacing

YCAB444N, Copper compression terminal, 4-Hole, 1/2" Stud, 1-3/4" Spacing

Brand: Burndy

Catalog ID: YCAB444N

Copper compression lug designed for terminating copper conductors to switch pads and other substation switch yard apparatus.

  • Copper Compression Terminal
  • 4-Hole, 1/2" Stud, 1-3/4" Spacing

General

Catalog Number

YCAB444N

Connector Type

Terminal

Die Index

345

Material

Copper Alloy

Physical Attribute - Number of Crimps Required

4

Physical Attribute - Number of Holes

4

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

N

Trade Name

HYLUG™

UPC

781810014875

UPC 14 Digit GTIN

00781810014875

Dimensions

Dimension - B Length fraction

3-9/29 in

Dimension - B Length inch

3.31 in

Dimension - D inch

3 in

Dimension - E Spacing between Holes fraction

1.75 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - Hole Size fraction

14/25 in

Dimension - Hole Size inch

0.56 in

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

198 mm

Dimension - Length Overall inch

7.80 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

2 in

Dimension - Pad Width inch

3 in

Dimension - Strip Length inch

3 3/8

Dimension - Stud Size inch

1/2

Dimension - Z (inch)

0.63 in

Package Height

Package Length

Package Weight

Package Width

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Size

1000 kcmil

Conductor - Copper Str Size Range

1000 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Number of Crimps Required

4

Physical Attribute - Number of Holes

4

Logistics

Carton Quantity

4

Minimum Pack Quantity

1

Pallet Quantity

336