BURNDY
YCAK27R2G2, Al compression terminal, 2-Hole, 3/0 AWG Cu/Al, 3/0 AWG
Image of YCAK27R2G2 YCAK27R2G2, Al compression terminal, 2-Hole, 3/0 AWG Cu/Al, 3/0 AWG

YCAK27R2G2, Al compression terminal, 2-Hole, 3/0 AWG Cu/Al, 3/0 AWG

Brand: Burndy

Catalog ID: YCAK27R2G2

Cast Aluminum Compression Terminal, 2 Pad Holes, 3/0 AWG (7,19) Cu & Al, 3/0 (6-1) AWG , 317 or 705 Index.

  • Aluminum Compression Terminal
  • 2-Hole

General

Catalog Number

YCAK27R2G2

Die Index

317;705

Material

Aluminum, Cast

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUG™

UPC

781810016855

UPC 14 Digit GTIN

00781810016855

Dimensions

Dimension - B Length inch

3 in

Dimension - Bolt Hole Size inch

0.56 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - L Length Overall mm

184 mm

Dimension - Length Overall inch

7.25 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Str Size

3/0 AWG

Conductor - AL Str Size

3/0 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1

Minimum Pack Quantity

3

Pallet Quantity

1