BURNDY
Image of YCAK30R4N YCAK30R4n, Aluminum terminal, 4-Hole, 1/2" Stud, 1-3/4" Spacing, 266,8 kcmil ACSR, 266.8 kcmil

YCAK30R4n, Aluminum terminal, 4-Hole, 1/2" Stud, 1-3/4" Spacing, 266,8 kcmil ACSR, 266.8 kcmil

Brand: Burndy

Catalog ID: YCAK30R4N

Aluminum Terminal, 4 Pad Holes, 266.8 (18-1, 6-7, 26-7) kcmil ACSR, 266.8 (7, 19) kcmil Al., 251 Index

General

Catalog Number

YCAK30R4N

Die Index

251

Material

Aluminum

Physical Attribute - Pad Configuration

4 Hole NEMA

Prefilled Oxide Inhibitor

Y

Trade Name

HYLUG™

UPC

781810016732

UPC 14 Digit GTIN

00781810016732

Dimensions

Dimension - Bolt Hole Size inch

0.56 in

Dimension - E Spacing between Holes fraction

1-3/4 in

Dimension - Pad Width inch

3 in

Conductor Related

Conductor - ACSR Str Size

266.8 (18-1) kcmil;266.8 (6-7) kcmil;266.8 (26-7) kcmil

Conductor - ACSR Str Size Range

266.8 (18-1) kcmil;266.8 (6-7) kcmil;266.8 (26-7) kcmil

Conductor - AL Str Size

266.8 kcmil

Conductor - AL Str Size Range

266 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Pad Configuration

4 Hole NEMA

Logistics

Carton Quantity

1

Minimum Pack Quantity

1