BURNDY
YCAK361R2G2, Aluminum alloy terminal, 2-Hole, 477 AL, 397.5 ACSR
Image of YCAK361R2G2 YCAK361R2G2, Aluminum alloy terminal, 2-Hole, 477 AL, 397.5 ACSR

YCAK361R2G2, Aluminum alloy terminal, 2-Hole, 477 AL, 397.5 ACSR

Brand: Burndy

Catalog ID: YCAK361R2G2

Cast Aluminum Alloy Terminal, 2 Pad Holes, 477 kcmil (19,37) Al , 397.5 kcmil (26-7) ACSR.

  • Aluminum Alloy Terminal
  • 2-Hole

General

Catalog Number

YCAK361R2G2

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

UPC

781810016800

UPC 14 Digit GTIN

00781810016800

Dimensions

Dimension - Hole Size inch

0.56 in

Dimension - Length Overall inch

7.25 in

Dimension - Pad Width inch

1.25 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1

Minimum Pack Quantity

4

Pallet Quantity

1