BURNDY
YCAK45R4N, Al Compression Terminal, 4-Hole, 1/2" Stud, 1-3/4" Spacing
Image of YCAK45R4N YCAK45R4N, Al Compression Terminal, 4-Hole, 1/2" Stud, 1-3/4" Spacing

YCAK45R4N, Al Compression Terminal, 4-Hole, 1/2" Stud, 1-3/4" Spacing

Brand: Burndy

Catalog ID: YCAK45R4N

Aluminum Compression Terminal, 795 (26-7, 54-7) ACSR 900(61, 91),954(37, 61),1000(61) Al, 1/2" Stud.

Aluminum Compression Lug, NEMA Standard 4-Hole Pad, 1/2" Stud, 1-3/4" Spacing

General

Application

For AAC(STR,Compressed,compact), ACSR AND AAAC

Catalog Number

YCAK45R4N

Die Index

352

EU RoHS Indicator

Yes

Material

Aluminum

Physical Attribute - Pad Configuration

4 Hole NEMA

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

COMPRESSION TERMINAL

Type

YCAK-R-N

UPC

781810016794

UPC 14 Digit GTIN

00781810016794

Dimensions

Dimension - B Length inch

5.25 in

Dimension - Bolt Hole Size inch

0.5 in

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

254 mm

Dimension - Length Overall inch

9.64 in

Dimension - Pad Width inch

4.00 in

Conductor Related

Conductor - ACSR Str Size

795 kcmil (54-7 STR)

Conductor - AL Str Size Range

900 kcmil (61,91 STR), 954 kcmil (37,61 STR),1000 kcmil (61 STR)

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Pad Configuration

4 Hole NEMA

Logistics

Carton Quantity

8

Minimum Pack Quantity

1

Pallet Quantity

1