BURNDY
YCB27AU2G1,Cable CRIMPIT™ Series, 1/0(6-1) AWG,-2/0(6-1) AWG ACSR, 1/0(19) AWG-3/0(19) AWG Cu or Al
Image of YCB27AU2G1 YCB27AU2G1,Cable CRIMPIT™ Series, 1/0(6-1) AWG,-2/0(6-1) AWG ACSR, 1/0(19) AWG-3/0(19) AWG Cu or Al

YCB27AU2G1,Cable CRIMPIT™ Series, 1/0(6-1) AWG,-2/0(6-1) AWG ACSR, 1/0(19) AWG-3/0(19) AWG Cu or Al

Brand: Burndy

Catalog ID: YCB27AU2G1

Cable CRIMPIT™, 1/0(6-1) AWG,-2/0(6-1) AWG, ACSR: 1/0(19) AWG-3/0(19) AWG Cu or Al.

General

Catalog Number

YCB27AU2G1

Die Index

D3

Material

Aluminum

Material - Bail

Copper

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

N

Series

CRIMPIT™ Series

Trade Name

CRIMPIT™

Type

Stirrups

UPC

781810014066

UPC 14 Digit GTIN

00781810014066

Dimensions

Dimension - Bail Size

0.258 in

Dimension - D inch

4.25 in

Dimension - F Width Center to Center inch

4.00 in

Dimension - Height inch

1.70 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

68 mm

Dimension - Length Overall inch

2.69 in

Dimension - Width inch

0.97 in

Dimension - Width mm

25 mm

Conductor Related

Conductor - ACSR Str Size

1/0 (6-1) AWG; 2/0 (6-1) AWG

Conductor - ACSR Str Size Range

1/0 (6-1) AWG-2/0 (6-1) AWG

Conductor - AL Str Size Range

1/0 AWG - 3/0 AWG

Conductor - Copper Str Size Range

1/0 AWG-3/0 AWG

Conductor Type

  • ACSR Str-Size
  • AL Str-Size
  • CU Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

3600