BURNDY
Image of YCB28R YCB28R, Aluminum Stirrup Connector, 4/0 AWG, 4/0 ACSR

YCB28R, Aluminum Stirrup Connector, 4/0 AWG, 4/0 ACSR

Brand: Burndy

Catalog ID: YCB28R

Permanent compression hot-line clamp adapter with aluminum run and copper bail. Permits hot-line tapping without arcing or chafing damage to aluminum conductor,Aluminum: 4/0 (7, 19).

  • Permanent compression hot-line clamp adapter with aluminum run and copper bail
  • Accommodates any standard copper hotline clamp on bail elements
  • Permits hotline tapping without arcing or chafing damage to aluminum conductor
  • Installed with standard tools and dies

Product details

General

Application

For Aluminum, ACSR, 6201, 5005, Compressed And Compact Conductors

Catalog Number

YCB28R

Die Index

L

EU RoHS Indicator

Yes

Material

Aluminum

Material - Bail

Copper

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

N

Sub Brand

CRIMPIT

Type

Stirrups

UPC

781810152515

UPC 14 Digit GTIN

00781810152515

Dimensions

Dimension - Bail Size

0.324 in

Dimension - D inch

3.50 in

Dimension - F Width Center to Center inch

3.50 in

Dimension - Height inch

5 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

283 mm

Dimension - Length Overall inch

11.14 in

Dimension - Width inch

1.14 in

Dimension - Width mm

29 mm

Conductor Related

Conductor - ACSR Str Size

4/0 (6/1) Penquin AWG

Conductor - ACSR Str Size Range

4/0 (6/1) Penquin AWG

Conductor - AL Str Size

4/0 AWG

Conductor - AL Str Size Range

4/0 AWG

Conductor Size

4/0 AWG

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

8

Resources and downloads