
Brand: Burndy
Catalog ID: YCB2R
Application
For Aluminum, ACSR, 6201, 5005, Compressed And Compact Conductors
Catalog Number
YCB2R
Die Index
BG
Material
Aluminum
Material - Bail
Copper
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
N
Sub Brand
CRIMPIT
Type
Stirrups
UPC
781810151501
UPC 14 Digit GTIN
00781810151501
Dimension - Bail Size
0.25 in
Dimension - D inch
2.50 in
Dimension - F Width Center to Center inch
2.50 in
Dimension - Height inch
3.75 in
Dimension - Height mm
95.3 mm
Dimension - L Length Overall mm
227 mm
Dimension - Length Overall inch
8.95 in
Dimension - Width inch
0.72 in
Dimension - Width mm
18 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size
4 (6/1) Swan AWG;4 (7/1) Swanate AWG;3 (6/1) Swallow AWG;2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG
Conductor - ACSR Str Size Range
4 (6/1) Swan AWG-2 (7/1) Sparate AWG
Conductor - AL Str Size
4 AWG;2 AWG
Conductor - AL Str Size Range
4 AWG-2 AWG
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
20
Minimum Pack Quantity
1
Pallet Quantity
3000