
Brand: Burndy
Catalog ID: YCB321R
Catalog Number
YCB321R
Die Index
M
Material
Aluminum
Material - Bail
Copper
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
N
Type
Stirrups
UPC
781810153017
UPC 14 Digit GTIN
00781810153017
Dimension - Bail Size
0.324 in
Dimension - D inch
3.50 in
Dimension - F Width Center to Center inch
3.50 in
Dimension - Height inch
5.39 in
Dimension - Height mm
136.5 mm
Dimension - L Length Overall mm
324 mm
Dimension - Length Overall inch
12.75 in
Dimension - Width inch
1.31 in
Dimension - Width mm
33 mm
Dimensions
12.75 in x 1.28 in x 5.39 in
Height
5.39 in
Length
12.75 in
Width
1.28 in
Conductor - ACSR Str Size
300.0 (26/7) Ostrich kcmil;336.4 (18/1) Merlin kcmil
Conductor - ACSR Str Size Range
300.0 (26/7) Ostrich kcmil-336.4 (18/1) Merlin kcmil
Conductor - AL Str Size
336.4 kcmil;350 kcmil
Conductor - AL Str Size Range
336.4 kcmil - 350 Kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
1