
Brand: Burndy
Catalog ID: YCHC2TC2
Application
Wire Tap
Catalog Number
YCHC2TC2
Color Code
Brown
Connector Type
C-TAP
Die Index
C
EU RoHS Indicator
Finish Type
Tin-Plated
Material
Copper
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
CRIMPIT
Trade Name
CRIMPIT™
Type
YCHC Series
UPC
781810013816
UPC 14 Digit GTIN
00781810013816
Dimension - Height inch
1.22 in
Dimension - L Length Overall mm
21 mm
Dimension - Length Overall inch
0.81 in
Dimension - Strip Length inch
1 in
Dimension - Width inch
0.6 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
35000
Conductor - Copper Flex I Run Range
8 AWG-2 AWG
Conductor - Copper Flex I Tap Range
8 AWG-2 AWG
Conductor - Copper Flex K Run Range
8 AWG-2 AWG
Conductor - Copper Flex K Tap Range
8 AWG-2 AWG
Conductor - Copper Flex M Run Range
8 AWG-2 AWG
Conductor - Copper Flex M Tap Range
8 AWG-2 AWG
Conductor - Copper Solid Run
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Solid Tap
6 AWG;5 AWG;4 AWG;3 AWG;2 AWG
Conductor - Copper Str Run
2 AWG-6 AWG
Conductor - Copper Str Run Range
2 AWG-6 AWG
Conductor - Copper Str Tap
2 AWG-6 AWG
Conductor - Copper Str Tap Range
2 AWG-6 AWG
Conductor - Material
COPPER
Conductor Size
2 AWG-2 AWG
Conductor Type
CODE/FLEX
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
C-TAP
Carton Quantity
100
Minimum Pack Quantity
1
Pallet Quantity
29600