BURNDY
Image of YCHC34TC2 YCHC34TC2, Compression C-Tap
Image of YCHC34TC2 YCHC34TC2, Compression C-Tap
Buy America(n) Qualified

YCHC34TC2, Compression C-Tap

Brand: Burndy

Catalog ID: YCHC34TC2

Cu compression C-Tap, 500-4/0(350-4/0)(Main), 2-6 Str./Sol(2-8)(Tap), 8-14(8-14)(Tap2), Tin plated, Brown, 1104 Index , Flame retardent.

  • Range taking C-tap that allows for less inventory as one C-tap can accommodate a multitude of wire combinations
  • Manufactured from high conductivity wrought copper providing low resistance for excellent electrical conductivity
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping

Product details

General

Application

Wire Tap

Catalog Number

YCHC34TC2

Color Code

Brown

Connector Type

C-TAP

Die Index

1104

EU RoHS Indicator

Yes

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

CRIMPIT

Trade Name

CRIMPIT™

Type

YCHC Series

UPC

781810013731

UPC 14 Digit GTIN

00781810013731

Dimensions

Dimension - Height inch

2.45 in

Dimension - L Length Overall mm

24 mm

Dimension - Length Overall inch

0.94 in

Dimension - Strip Length inch

1 in

Dimension - Width inch

1.26 in

Electrical Ratings

Voltage - Maximum

35000

Conductor Related

Conductor - Copper Flex I Run Range

4/0 AWG-350 kcmil

Conductor - Copper Flex K Run Range

4/0 AWG-350 kcmil

Conductor - Copper Flex M Run Range

4/0 AWG-350 kcmil

Conductor - Copper Solid Tap

6;5;4;3;2

Conductor - Copper Str Run

500 KCMIL-4/0 AWG

Conductor - Copper Str Run Range

500 KCMIL-4/0 AWG

Conductor - Copper Str Tap

2 AWG-6 AWG

Conductor - Copper Str Tap Range

2 AWG-6 AWG

Conductor - Material

COPPER

Conductor Size

500 KCMIL-2 AWG

Conductor Type

CODE/FLEX

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

4625