Brand: Burndy
Catalog ID: YCHC39TC39
Application
Wire Tap
Catalog Number
YCHC39TC39
Color Code
Blue
Connector Type
C-TAP
Construction Material - Main
Copper
Die Index
1103
EU RoHS Indicator
Contact Manufacturer
Finish Type
Tin-Plated
Insulation
N
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Sub Brand
CRIMPIT
Trade Name
CRIMPIT™
Type
YCHC
UPC
781810013793
UPC 14 Digit GTIN
00781810013793
Dimension - Height inch
3.12 in
Dimension - L Length Overall mm
27 mm
Dimension - Length Overall inch
1.06 in
Dimension - Strip Length inch
1-1/8
Dimension - Width inch
1.53 in
Voltage - Maximum
35000
Conductor - Copper Flex I Run Range
500 kcmil
Conductor - Copper Flex I Tap Range
350 kcmil-500 kcmil
Conductor - Copper Flex K Run Range
500 kcmil
Conductor - Copper Flex K Tap Range
350 kcmil-500 kcmil
Conductor - Copper Flex M Run Range
500 kcmil
Conductor - Copper Flex M Tap Range
350 kcmil-500 kcmil
Conductor - Copper Str Run
750 KCMIL-350 KCMIL
Conductor - Copper Str Run Range
750 KCMIL-350 KCMIL
Conductor - Copper Str Tap
750 KCMIL-350 KCMIL
Conductor - Copper Str Tap Range
750 KCMIL-350 KCMIL
Conductor - Material
COPPER
Conductor Size
750 KCMIL-750 KCMIL
Conductor Type
CODE/FLEX
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Carton Quantity
15
Minimum Pack Quantity
15
Pallet Quantity
3330