
Brand: Burndy
Catalog ID: YCHC44TC44
Application
Wire Tap
Catalog Number
YCHC44TC44
Color Code
White
Connector Type
C-TAP
Die Index
1102
Finish Type
Tin-Plated
Material
COPPER
Plated
Y
Plating Type
Tin - Electro Plated
Trade Name
CRIMPIT™
Type
YCHC Series
UPC
781810013748
UPC 14 Digit GTIN
00781810013748
Dimension - Height inch
3.59 in
Dimension - L Length Overall mm
29 mm
Dimension - Length Overall inch
1.16 in
Dimension - Strip Length inch
1-1/4
Dimension - Width inch
1.73 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Voltage - Maximum
35000
Conductor - Copper Flex I Run Range
800 kcmil-1000 kcmil
Conductor - Copper Flex I Tap Range
800 kcmil-1000 kcmil
Conductor - Copper Flex K Run Range
800 kcmil-1000 kcmil
Conductor - Copper Flex K Tap Range
800 kcmil-1000 kcmil
Conductor - Copper Flex M Run Range
800 kcmil-1000 kcmil
Conductor - Copper Flex M Tap Range
800 kcmil-1000 kcmil
Conductor - Copper Str Run
1000 KCMIL-750 KCMIL
Conductor - Copper Str Run Range
1000 KCMIL-750 KCMIL
Conductor - Copper Str Tap
1000 KCMIL-750 KCMIL
Conductor - Copper Str Tap Range
1000 KCMIL-750 KCMIL
Conductor - Material
COPPER
Conductor Size
1000 KCMIL-1000 KCMIL
Conductor Type
CODE/FLEX
Certification - CSA Approved
Yes
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Connector Type
C-TAP
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
2400