BURNDY
YCP25L41CTN, Compression Pulling Grip, #4-1/0 AWG Cu/Al, 41" Lanyard Length
Image of YCP25L41CTN YCP25L41CTN, Compression Pulling Grip, #4-1/0 AWG Cu/Al, 41" Lanyard Length

YCP25L41CTN, Compression Pulling Grip, #4-1/0 AWG Cu/Al, 41" Lanyard Length

Brand: Burndy

Catalog ID: YCP25L41CTN

Compression pulling grips are wire range taking accommodating copper code, copper flex, and aluminum code wire. Each pulling grip comes comes in a unique lanyard length for wire staggering to prevent bunching during a pull. See sales drawing and or SOMI for maximum pull load requirements.

  • Range-taking, only 7 compression pulling heads required to pull #8 AWG through 1000 kcmil wire
  • Easy to install with 444S or 644 Series of dieless installation tools
  • Parallel installation, pulling heads available in multiple lanyard lengths for staggering when pulling multiple wires
  • Knurl crimp bands on barrels clearly indicate the proper crimp zone location
  • Each lanyard has a protective sleeve for comfort and safety
  • UPC tag affixed to each part for ease of identification and ordering

General

Catalog Number

YCP25L41CTN

Connector Type

PULLING HEAD

Material

STEEL

UPC

621945647060

Conductor Related

Conductor - AL Str Size

1/0 AWG-4 AWG

Conductor - Copper Str Compact Size

1/0 AWG-4 AWG

Conductor - Copper Str Size

1/0 AWG-4 AWG

Conductor - Material

ALUMINUM / COPPER

Conductor Size

1/0 AWG-4 AWG

Conductor Type

CODE/FLEX

Wire Size

1/0 AWG-4 AWG

Configuration

Connector Type

PULLING HEAD

Logistics

Carton Quantity

54

Pallet Quantity

504