BURNDY
YCP28L20CTN, Pulling Grip, 2/0-4/0 AWG Cu/Al, 20" Lanyard
Image of YCP28L20CTN YCP28L20CTN, Pulling Grip, 2/0-4/0 AWG Cu/Al, 20" Lanyard
Image of YCP28L20CTN YCP28L20CTN, Pulling Grip, 2/0-4/0 AWG Cu/Al, 20" Lanyard

YCP28L20CTN, Pulling Grip, 2/0-4/0 AWG Cu/Al, 20" Lanyard

Brand: Burndy

Catalog ID: YCP28L20CTN

Compression pulling grips are wire range taking accommodating copper code, copper flex, and aluminum code wire. Each pulling grip comes comes in a unique lanyard length for wire staggering to prevent bunching during a pull. See sales drawing and or SOMI for maximum pull load requirements.

  • Range-taking, only 7 compression pulling heads required to pull #8 AWG through 1000 kcmil wire
  • Easy to install with 444S or 644 Series of dieless installation tools
  • Parallel installation, pulling heads available in multiple lanyard lengths for staggering when pulling multiple wires
  • Knurl crimp bands on barrels clearly indicate the proper crimp zone location
  • Each lanyard has a protective sleeve for comfort and safety
  • UPC tag affixed to each part for ease of identification and ordering

General

Application

Compression Cable Pull

Catalog Number

YCP28L20CTN

Connector Type

PULLING HEAD

Material

Steel

Product Family

COMPRESSION

Product Type

Cable Pull

UPC

621945647084

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - AL Str Size

4/0 AWG-2/0 AWG

Conductor - Copper Str Compact Size

4/0 AWG-2/0 AWG

Conductor - Copper Str Size

4/0 AWG-2/0 AWG

Conductor - Material

ALUMINUM / COPPER

Conductor Size

4/0 AWG-2/0 AWG

Conductor Type

CODE/FLEX

Wire Size

4/0 AWG-2/0 AWG

Configuration

Connector Type

PULLING HEAD

Logistics

Carton Quantity

54

Pallet Quantity

504