BURNDY
Image of YCP31L13CTN YCP31L13CTN, Compression Pulling Grip, 250-350 kcmil Cu/Al, 13" Lanyard Length

YCP31L13CTN, Compression Pulling Grip, 250-350 kcmil Cu/Al, 13" Lanyard Length

Brand: Burndy

Catalog ID: YCP31L13CTN

Compression pulling grips are wire range taking accommodating copper code, copper flex, and aluminum code wire. Each pulling grip comes comes in a unique lanyard length for wire staggering to prevent bunching during a pull. See sales drawing and or SOMI for maximum pull load requirements.

  • Range-taking, only 7 compression pulling heads required to pull #8 AWG through 1000 kcmil wire
  • Easy to install with 444S or 644 Series of dieless installation tools
  • Parallel installation, pulling heads available in multiple lanyard lengths for staggering when pulling multiple wires
  • Knurl crimp bands on barrels clearly indicate the proper crimp zone location
  • Each lanyard has a protective sleeve for comfort and safety
  • UPC tag affixed to each part for ease of identification and ordering

General

Catalog Number

YCP31L13CTN

Material

STEEL

UPC

621945647121

Conductor Related

Conductor - AL Str Size

350 KCMIL-250 KCMIL

Conductor - Copper Str Compact Size

350 KCMIL-250 KCMIL

Conductor - Material

ALUMINUM / COPPER

Conductor Type

CODE/FLEX

Wire Size

350 KCMIL-250 KCMIL

Logistics

Carton Quantity

54

Pallet Quantity

504