
Brand: Burndy
Catalog ID: YCR2C4W
Catalog Number
YCR2C4W
Connector Type
Splice
Die Index
163
Material
Copper
Oxide Inhibitor Type
Penetrox A4
Plated
Y
Plating Type
Tin - Hot Dipped
Prefilled Oxide Inhibitor
Y
Trade Name
HYREDUCER™
UPC
781810014295
UPC 14 Digit GTIN
00781810014295
Dimension - A Outside Diameter inch
0.38 in
Dimension - B Length fraction
1-4/25 in
Dimension - B Length inch
1.16 in
Dimension - B Outside Diameter inch
0.5 in
Dimension - L Length Overall mm
95 mm
Dimension - Length BB inch
1.1 in
Dimension - Length Overall inch
3.73 in
Conductor - Copper Solid Size B
4 AWG
Conductor - Copper Str Size A
2 AWG
Conductor - Copper Str Size A Range
2 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
19200