
Brand: Burndy
Catalog ID: YCS25R
Application
For ACSR, All Aluminum, 6201, 5005 And Compressed Conductors
Catalog Number
YCS25R
Connector Type
Splice
Die Index
243
EU RoHS Indicator
Yes
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
HYSPLICE
Trade Name
HYSPLICE™
Type
YCS-R
UPC
781810820513
UPC 14 Digit GTIN
00781810820513
Dimension - B Length inch
3.48 in
Dimension - L Length Overall mm
180 mm
Dimension - Length Overall inch
7.09 in
Dimension - Outside Diameter inch
0.62 in
Package Height
Package Length
Package Weight
Package Width
Conductor - ACSR Str Size
1/0 (6/1) Raven AWG
Conductor - ACSR Str Size Range
1/0 (6/1) Raven AWG
Conductor - AL Str Size
1/0 (7, 19) AWG
Conductor - AL Str Size Range
1/0 (7, 19) AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Industry Standard(s)
RUS
Standards - Industry Standards Met
RUS
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
9800