
Brand: Burndy
Catalog ID: YCS25RL
Application
For ACSR, All Aluminum 6201, 5005 Compressed And Compact Conductors
Catalog Number
YCS25RL
Connector Type
Splice
Die Index
C or 247
EU RoHS Indicator
Yes
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
UNISPLICE
Trade Name
UNISPLICE™
Type
YCS-RL
UPC
781810014998
UPC 14 Digit GTIN
00781810014998
Dimension - B Length inch
3.03 in
Dimension - L Length Overall mm
158 mm
Dimension - Length Overall inch
6.22 in
Dimension - Outside Diameter inch
0.8 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - AAAC 5005 Size
1/0 (7) AWG
Conductor - AAAC 5005 Size Range
1/0 (7) AWG
Conductor - AAAC 6201 Size
1/0 (7) AWG
Conductor - AAAC 6201 Size Range
1/0 (7) AWG
Conductor - ACSR Str Size
1/0 (6/1) Raven AWG
Conductor - ACSR Str Size Range
1/0 (6/1) Raven AWG
Conductor - AL Str Size
1/0 (7) AWG
Conductor - AL Str Size Range
1/0 (7) AWG
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
9800