BURNDY
Image of YCS271R YCS271R, Copper Loop Splice

YCS271R, Copper Loop Splice

Brand: Burndy

Catalog ID: YCS271R

Al Compression Loop Splice, 159 kcmil ACSR.

General

Catalog Number

YCS271R

Connector Type

Splice

Die Index

317

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

HYSPLICE™

UPC

781810178850

UPC 14 Digit GTIN

00781810178850

Dimensions

Dimension - B Length inch

4.31 in

Dimension - L Length Overall mm

224 mm

Dimension - Length Overall inch

8.80 in

Dimension - Outside Diameter inch

1.25 in

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - ACSR Str Size

159 (12/7) Guinea kcmil

Conductor - ACSR Str Size Range

159 (12/7) Guinea kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Splice

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

2400