

Brand: Burndy
Catalog ID: YCS27A
Catalog Number
YCS27A
Connector Type
Splice
Die Index
247
Material
Aluminum
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Product Family
Utility Overhead & Underground Distribution>Splices>YCS/YDS (Normal Tension)
Product Type
Compression
Trade Name
HYSPLICE™
UPC
781810100424
UPC 14 Digit GTIN
00781810100424
Dimension - B Length inch
1.94 in
Dimension - L Length Overall mm
102 mm
Dimension - Length Overall inch
4 in
Dimension - Outside Diameter inch
0.77 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - AL Str Size
3/0 (7, 19) AWG
Conductor - AL Str Size Range
3/0 (7, 19) AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
9800