
Brand: Burndy
Catalog ID: YCS28
Application
For Copper Conductors
Catalog Number
YCS28
Connector Type
Splice
Die Index
168
EU RoHS Indicator
Material
Copper
Physical Attribute - Number of Crimps Required
3
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
N
Sub Brand
HYSPLICE
Trade Name
HYSPLICE™
Type
YCS
UPC
781810014219
UPC 14 Digit GTIN
00781810014219
Dimension - A Outside Diameter inch
0.89 in
Dimension - B Length fraction
1-8/17 in
Dimension - B Length inch
1.47 in
Dimension - B Outside Diameter inch
0.89 in
Dimension - L Length Overall mm
78 mm
Dimension - Length Overall inch
3.09 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size
4/0 AWG
Conductor - Copper Str Size Range
4/0 AWG
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Physical Attribute - Number of Crimps Required
3
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
5800