
Brand: Burndy
Catalog ID: YCS28RL
Catalog Number
YCS28RL
Connector Type
Splice
Die Index
654
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
UNISPLICE™
UPC
781810820506
UPC 14 Digit GTIN
00781810820506
Dimension - B Length inch
2.44 in
Dimension - L Length Overall mm
131 mm
Dimension - Length Overall inch
5.16 in
Dimension - Outside Diameter inch
1.02 in
Package Height
Package Length
Package Weight
Package Width
Conductor - AAAC 5005 Size
4/0 AWG
Conductor - AAAC 6201 Size
4/0 AWG
Conductor - ACSR Str Size
4/0 (6/1) Penquin AWG
Conductor - AL Str Size
4/0 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
7400