
Brand: Burndy
Catalog ID: YCS2R
Application
The sleeves designed to withstand jumper loop tensile and vibration stresses.
Catalog Number
YCS2R
Connector Type
Splice
Construction Material - Main
Aluminum
Die Index
239
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
HYSPLICE
Trade Name
HYSPLICE™
Type
YCS-R
UPC
781810014974
UPC 14 Digit GTIN
00781810014974
Dimension - B Length inch
2.38 in
Dimension - L Length Overall mm
125 mm
Dimension - Length Overall inch
4.91 in
Dimension - Outside Diameter inch
0.5 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - AAAC 5005 Size
77.47 (7) kcmil
Conductor - AAAC 5005 Size Range
77.47 (7) kcmil
Conductor - AAAC 6201 Size
77.47 (7) kcmil
Conductor - ACSR Str Size
2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG
Conductor - AL Str Size
2 AWG
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Contact Manufacturer
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
24000