Brand: Burndy
Catalog ID: YCS30
Catalog Number
YCS30
Die Index
170
Material
Copper
Prefilled Oxide Inhibitor
N
Trade Name
HYSPLICE™
UPC
781810014233
UPC 14 Digit GTIN
00781810014233
Dimension - A Outside Diameter inch
1.05 in
Dimension - B Length fraction
1-11/25 in
Dimension - B Outside Diameter inch
1.05 in
Dimension - Length BB inch
1.44 in
Conductor - Copper Str Size Range
300 kcmil
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
2900