
Brand: Burndy
Catalog ID: YCS31
Catalog Number
YCS31
Connector Type
Splice
Die Index
267
Material
Copper
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
N
Trade Name
HYSPLICE™
UPC
781810014240
UPC 14 Digit GTIN
00781810014240
Dimension - A Outside Diameter inch
1.17 in
Dimension - B Length fraction
2-16/39 in
Dimension - B Length inch
2.41 in
Dimension - B Outside Diameter inch
1.17 in
Dimension - L Length Overall mm
138 mm
Dimension - Length BB inch
2.41 in
Dimension - Length Overall inch
5.44 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size
350 kcmil
Conductor - Copper Str Size Range
350 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
15
Minimum Pack Quantity
1
Pallet Quantity
1740