BURNDY
Image of YCS321RL YCS321RL, Aluminum Sleeve, Staked Cable Stop
Buy America(n) Qualified

YCS321RL, Aluminum Sleeve, Staked Cable Stop

Brand: Burndy

Catalog ID: YCS321RL

HYSPLICE AL sleeve with staked cable stop, designed to withstand jumper loop tensile and vibration stresses. ANSI C119.4 CLASS 2 (PARTIAL TENSION), Index:655.

  • HYSPLICE Sleeve designed to withstand jumper loop tensile and vibration stresses
  • Made of aluminum with staked-in cable stop
  • Pre-Filled with PENETROX Joint Compound and Capped

General

Application

For ACSR, All Aluminum 6201, 5005 Compressed And Compact Conductors

Catalog Number

YCS321RL

Die Index

655

EU RoHS Indicator

Yes

Material

Aluminum

Prefilled Oxide Inhibitor

Y

Sub Brand

UNISPLICE

Trade Name

UNISPLICE™

Type

YCS-RL

UPC

781810015124

UPC 14 Digit GTIN

00781810015124

Dimensions

Dimension - Outside Diameter inch

1.13 in

Conductor Related

Conductor - ACSR Str Size

336.4 (18/1) Merlin

Conductor - AL Str Size

336.4

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

6000