

Brand: Burndy
Catalog ID: YCS361R
Application
For ACSR, All Aluminum, 6201, 5005 And Compressed Conductors
Catalog Number
YCS361R
Connector Type
Splice
Die Index
327
Material
Aluminum
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Product Family
Utility Overhead & Underground Distribution>Splices>YCS/YDS (Partial Tension)
Product Type
Compression
Sub Brand
HYSPLICE
Trade Name
HYSPLICE™
Type
YCS-R
UPC
781810820575
UPC 14 Digit GTIN
00781810820575
Dimension - B Length fraction
4-3/50 in
Dimension - B Length inch
4.06 in
Dimension - L Length Overall mm
210 mm
Dimension - Length Overall inch
8.25 in
Dimension - Outside Diameter inch
1.3 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size
477.0 (18/1) Pelican kcmil
Conductor - ACSR Str Size Range
477.0 (18/1) Pelican kcmil
Conductor - AL Str Size
477 kcmil (18/1)
Conductor - AL Str Size Range
477 kcmil
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
3600