Brand: Burndy
Catalog ID: YCT2828
Catalog Number
YCT2828
Die Index
168
Die Index Run Side
168
Die Index Tap Side
168
Material
Copper
Prefilled Oxide Inhibitor
N
UPC
781810014349
UPC 14 Digit GTIN
00781810014349
Dimension - B Length fraction
81/89 in
Dimension - Height fraction
4
Dimension - Height inch
4.00 in
Dimension - Height mm
101.6 mm
Dimension - Length BB inch
1.62 in
Dimension - Outside Diameter inch
0.89 in
Dimension - Width fraction
1-1/5 in
Dimension - Width inch
1.2 in
Dimension - Width mm
30 mm
Conductor - Copper Str Run
4/0 AWG
Conductor - Copper Str Run Range
4/0 AWG
Conductor - Copper Str Tap
4/0 AWG
Conductor - Copper Str Tap Range
4/0 AWG
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
1800