
Brand: Burndy
Catalog ID: YCU28
Catalog Number
YCU28
Connector Type
Splice
Die Index
168
Material
Copper
Physical Attribute - Number of Crimps Required
6
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
N
UPC
781810014400
UPC 14 Digit GTIN
00781810014400
Dimension - Height fraction
1-1/25 in
Dimension - Height inch
1.04 in
Dimension - Height mm
26 mm
Dimension - L Length Overall mm
176 mm
Dimension - Length Overall inch
6.91 in
Dimension - Width fraction
23/25 in
Dimension - Width inch
0.92 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size
4/0 AWG
Conductor - Copper Str Size Range
4/0 AWG
Conductor - CopperWeld Str Size
3/0 V AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Physical Attribute - Number of Crimps Required
6
Carton Quantity
20
Minimum Pack Quantity
1
Pallet Quantity
1960