BURNDY
Image of YCU301A YCU301A, Aluminum Repair Sleeve
Image of YCU301A YCU301A, Aluminum Repair Sleeve

YCU301A, Aluminum Repair Sleeve

Brand: Burndy

Catalog ID: YCU301A

Cast AL repair sleeve for restoring conductivity to damaged conductor, Index: 321.

Aluminum Repair Sleeve

General

Catalog Number

YCU301A

Connector Type

Sleeve

Die Index

321

Material

Aluminum

Plated

No

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Product Family

Utility Overhead & Underground Distribution>Splices>Repair Sleeves

Product Type

Compression

Trade Name

HYSPLICE™

UPC

781810015278

UPC 14 Digit GTIN

00781810015278

Dimensions

Dimension - L Length Overall mm

294 mm

Dimension - Length Overall inch

11.56 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Cmpt Size

336.4

Conductor - ACSR Cmpt Size Range

336.4

Conductor - ACSS Str Size

336.4 (30/7)

Conductor - ACSS Str Size Range

336.4 (30/7)

Conductor - AL Str Size

336.4 kcmil (19)

Conductor - AL Str Size Range

336.4

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Sleeve

Logistics

Carton Quantity

15

Minimum Pack Quantity

2

Pallet Quantity

1