BURNDY
Image of YCU321R YCU321R, Aluminum Repair Sleeve

YCU321R, Aluminum Repair Sleeve

Brand: Burndy

Catalog ID: YCU321R

Cast AL repair sleeve for restoring conductivity to damaged conductor, Index: 547, 655, 490.

  • For restoring conductivity to damaged conductors
  • Made of cast aluminum, sizes up through 266.8 kcmil are U-Shaped
  • for 300 kcmil and larger, sleeves are 2-Piece Interlocking elements
  • Use of PENETROX Joint Compound Required

General

Application

For ACSR And Compressed And Compact Conductors

Catalog Number

YCU321R

Connector Type

Sleeve

Die Index

547;655;490

EU RoHS Indicator

Yes

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

REPAIR SLEEVE

Type

YCU-R

UPC

781810015285

UPC 14 Digit GTIN

00781810015285

Dimensions

Dimension - L Length Overall mm

294 mm

Dimension - Length Overall inch

11.56 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - ACSR Cmpt Size

336.4

Conductor - ACSR Cmpt Size Range

336.4

Conductor - ACSR Str Size

350 kcmil (18/1)

Conductor - ACSR Str Size Range

336.4 (18/1) Merlin

Conductor - AL Str Size

336.4

Conductor - AL Str Size Range

336.4

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Sleeve

Logistics

Carton Quantity

14

Minimum Pack Quantity

1

Pallet Quantity

504