

Brand: Burndy
Catalog ID: YCU4C
Catalog Number
YCU4C
Connector Type
Splice
Die Index
162
Material
Copper
Physical Attribute - Number of Crimps Required
12
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
N
Product Family
Utility Overhead & Underground Distribution>Splices>Repair Sleeves
Product Type
Compression
UPC
781810014363
UPC 14 Digit GTIN
00781810014363
Dimension - Height fraction
12/25 in
Dimension - Height inch
0.48 in
Dimension - Height mm
12 mm
Dimension - L Length Overall mm
83 mm
Dimension - Length Overall inch
3.28 in
Dimension - Width fraction
3/7 in
Dimension - Width inch
0.43 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size
4 AWG
Conductor - Copper Str Size Range
4 AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Physical Attribute - Number of Crimps Required
12
Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
28800