Brand: Burndy
Catalog ID: YDS021RL
Application
For ACSR, Aluminum, 6201 And 5005 Conductors
Catalog Number
YDS021RL
Connector Type
Splice
Die Index
167;247;702;C
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
UNISPLICE
Trade Name
UNISPLICE™
Type
YDS-RL
UPC
781810820780
UPC 14 Digit GTIN
00781810820780
Dimension - B Length fraction
5-44/83 in
Dimension - B Length inch
5.53 in
Dimension - L Length Overall mm
284 mm
Dimension - Length Overall inch
11.18 in
Dimension - Outside Diameter inch
0.8 in
Conductor - AAAC 5005 Size
77.47 (7) kcmil
Conductor - AAAC 5005 Size Range
77.47 (7) kcmil
Conductor - AAAC 6201 Size
77.47 (7) kcmil
Conductor - AAAC 6201 Size Range
77.47 (7) kcmil
Conductor - ACSR Str Size
2 (6/1) Sparrow AWG;2 (7/1) Sparate AWG
Conductor - ACSR Str Size Range
2 (6/1) Sparrow AWG-2 (7/1) Sparate AWG
Conductor - AL Str Size
2 AWG
Conductor - AL Str Size Range
2 AWG
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
4200