

Brand: Burndy
Catalog ID: YDS021RLNI
Catalog Number
YDS021RLNI
Series
UNISPLICE™ Series
UPC
621945528253
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Certification - ETL
No
Standards - RoHS Compliance Status
CM
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
4200