
Brand: Burndy
Catalog ID: YDS251R
Catalog Number
YDS251R
Connector Type
Splice
Die Index
253;316
Die Index - Element A
253
Die Index - Element B
316
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
HYSPLICE™
UPC
781810092309
UPC 14 Digit GTIN
00781810092309
Dimension - Aluminum Sleeve Length inch
22.25 in
Dimension - B Length fraction
2-64/79 in
Dimension - B Length inch
2.81 in
Dimension - L Length Overall mm
159 mm
Dimension - Length Overall inch
6.25 in
Dimension - Outside Diameter inch
1.14 in
Dimension - Steel Sleeve Length inch
6.25 in
Conductor - ACSR Str Size
101.8 (12/7) Petrel kcmil
Conductor - ACSR Str Size Range
101.8 (12/7) Petrel kcmil
Conductor - AL Str Size
101.8 (12-7)
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
15
Minimum Pack Quantity
15
Pallet Quantity
900