BURNDY
Image of YDS27AT YDS27AT, Aluminum Full Tension Sleeve

YDS27AT, Aluminum Full Tension Sleeve

Brand: Burndy

Catalog ID: YDS27AT

Aluminium Hysplice, 7-1/4 in L, Full Tension Sleeve for All Aluminum Compressed and Compact Conductors,Die index:247.

  • Full-Tension sleeve made of aluminum tubing with staked-in cable stop
  • Sizes 1/0 and larger feature a taper for gradual transition of stress
  • Pre-Filled with PENETROX Joint Compound and Capped

General

Application

For All Aluminum Compressed And Compact Conductors

Catalog Number

YDS27AT

Connector Type

Splice

Die Index

247

EU RoHS Indicator

Yes

Insulation

Y

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

HYSPLICE

Trade Name

HYSPLICE™

Type

YDS-AT

UPC

781810015544

UPC 14 Digit GTIN

00781810015544

Dimensions

Dimension - B Length fraction

3-14/25 in

Dimension - B Length inch

3.56 in

Dimension - L Length Overall mm

184 mm

Dimension - Length Overall inch

7.25 in

Dimension - Outside Diameter inch

0.77 in

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - ACAR Str Size

3/0 (7) AWG

Conductor - ACAR Str Size Range

3/0 (7) AWG

Conductor - AL Str Size

3/0 AWG

Conductor - AL Str Size Range

3/0 AWG

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Splice

Logistics

Carton Quantity

25

Minimum Pack Quantity

1

Pallet Quantity

9800