

Brand: Burndy
Catalog ID: YDS28F
Catalog Number
YDS28F
Connector Type
Splice
Die Index
331
Material
Copper
Physical Attribute - Number of Crimps Required
4
Plated
No
Plating Type
Unplated
Prefilled Oxide Inhibitor
N
Product Family
Utility Overhead & Underground Distribution>Splices>YCS/YDS (Full Tension)
Product Type
Compression
Trade Name
HYSPLICE™
UPC
781810014127
UPC 14 Digit GTIN
00781810014127
Dimension - B Length fraction
5-3/7 in
Dimension - B Length inch
5.43 in
Dimension - L Length Overall mm
289 mm
Dimension - Length Overall inch
11.38 in
Dimension - Outside Diameter inch
0.96 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size
4/0 F AWG
Conductor - CopperWeld Str Size
4/0 F AWG
Conductor - CopperWeld Str Size Range
4/0 F AWG
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Physical Attribute - Number of Crimps Required
4
Carton Quantity
15
Minimum Pack Quantity
1
Pallet Quantity
945