
Brand: Burndy
Catalog ID: YDS2CA
Application
For All Aluminum Compressed And Compact Conductors
Catalog Number
YDS2CA
Connector Type
Splice
Die Index
163
EU RoHS Indicator
Yes
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
HYSPLICE
Trade Name
HYSPLICE™
Type
YDS-A
UPC
781810015339
UPC 14 Digit GTIN
00781810015339
Dimension - B Length fraction
1-22/25 in
Dimension - B Length inch
1.88 in
Dimension - Inside Diameter inch
1 in
Dimension - L Length Overall mm
99 mm
Dimension - Length Overall inch
3.88 in
Dimension - Outside Diameter inch
0.5 in
Package Height
Package Length
Package Weight
Package Width
Conductor - ACAR Str Size
2 (7) AWG
Conductor - ACAR Str Size Range
2 (7) AWG
Conductor - ACSR Cmpt Size
2 AWG
Conductor - ACSR Cmpt Size Range
2 AWG
Conductor - AL Str Size
2 AWG
Conductor - AL Str Size Range
2 AWG
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
100
Minimum Pack Quantity
100
Pallet Quantity
9000