
Brand: Burndy
Catalog ID: YDS30
Application
For Stranded Copper Conductors
Catalog Number
YDS30
Connector Type
Splice
Die Index
170
EU RoHS Indicator
Yes
Material
Copper
Oxide Inhibitor Type
Penetrox E
Physical Attribute - Number of Crimps Required
3
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
HYSPLICE
Trade Name
HYSPLICE™
Type
YDS
UPC
781810014653
UPC 14 Digit GTIN
00781810014653
Dimension - B Length fraction
3-43/50 in
Dimension - B Length inch
3.86 in
Dimension - L Length Overall mm
205 mm
Dimension - Length Overall inch
8.09 in
Dimension - Outside Diameter inch
1.05 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - Copper Str Size
300 kcmil
Buy America(n) Qualified
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Physical Attribute - Number of Crimps Required
3
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
900