
Brand: Burndy
Catalog ID: YDS312H
Catalog Number
YDS312H
Connector Type
Splice
Die Index
257
Material
Steel
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
HYSPLICE™
UPC
781810015926
UPC 14 Digit GTIN
00781810015926
Dimension - B Length fraction
5 in
Dimension - B Length inch
5 in
Dimension - L Length Overall mm
268 mm
Dimension - Length Overall inch
10.55 in
Dimension - Outside Diameter inch
0.66 in
Package Height
Package Length
Package Weight
Package Width
Conductor - AL Coated Steel Size
5/16 (7) in
Conductor - AL Coated Steel Size Range
5/16 (7) in
Conductor - Galvanized Steel Str Size
5/16 (7) in
Conductor - Galvanized Steel Str Size Range
5/16 (7) in
Conductor - Grade
HS
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
13
Minimum Pack Quantity
1
Pallet Quantity
2184