
Brand: Burndy
Catalog ID: YDS326R
Catalog Number
YDS326R
Connector Type
Splice
Die Index
253;261
Die Index - Element A
253
Die Index - Element B
261
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
HYSPLICE™
UPC
781810015964
UPC 14 Digit GTIN
00781810015964
Dimension - Aluminum Sleeve Length inch
26.375 in
Dimension - L Length Overall mm
672 mm
Dimension - Length Overall inch
26.44 in
Dimension - Outside Diameter inch
1.36 in
Dimension - Steel Sleeve Length inch
6.25 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size
477.0 (24/7) Flicker
Conductor - ACSR Str Size Range
477.0 (24/7) Flicker
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
EX
UL Listed
No
Connector Type
Splice
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
350