
Brand: Burndy
Catalog ID: YDS351AT
Application
For All Aluminum Compressed And Compact Conductors
Catalog Number
YDS351AT
Connector Type
Splice
Die Index
261
EU RoHS Indicator
Yes
Insulation
Y
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
HYSPLICE
Trade Name
HYSPLICE™
Type
YDS-AT
UPC
781810015988
UPC 14 Digit GTIN
00781810015988
Dimension - B Length fraction
6-3/10 in
Dimension - B Length inch
6.3 in
Dimension - L Length Overall mm
651 mm
Dimension - Length Overall inch
25.63 in
Dimension - Outside Diameter inch
1.39 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - AL Str Size
556.5
Conductor - AL Str Size Range
556.5
Conductor Type
AL C Str-Size
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
900