Brand: Burndy
Catalog ID: YDS361RLY
Catalog Number
YDS361RLY
Connector Type
Splice
Die Index
788;720
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
UPC
781810042267
UPC 14 Digit GTIN
00781810042267
Dimension - B Length fraction
12-11/25 in
Dimension - B Length inch
12.44 in
Dimension - L Length Overall mm
635 mm
Dimension - Length Overall inch
25 in
Dimension - Outside Diameter inch
1.41 in
Conductor - ACSR Str Size
477.0 (18/1) Pelican kcmil
Conductor - ACSR Str Size Range
477.0 (18/1) Pelican kcmil
Conductor - AL Str Size
477(18-1)kcmil
Conductor - AL Str Size Range
477 kcmil
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Carton Quantity
12
Minimum Pack Quantity
1
Pallet Quantity
720