BURNDY
Image of YDS36LT YDS36LT, Full Tension Splice

YDS36LT, Full Tension Splice

Brand: Burndy

Catalog ID: YDS36LT

Full Tension Splice, 559.5 kcmil 6201, 559.5 kcmil 5005 (477 E.C. Equiv.), 667 Index.

Full Tension Splice

General

Catalog Number

YDS36LT

Connector Type

Splice

Die Index

667

Material

Aluminum

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

UNISPLICE™

UPC

781810015742

UPC 14 Digit GTIN

00781810015742

Dimensions

Dimension - L Length Overall mm

406 mm

Dimension - Length Overall inch

16 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor - AAAC 5005 Size

559.5 (19) kcmil

Conductor - AAAC 5005 Size Range

559.5 (19) kcmil

Conductor - AAAC 6201 Size

559.5 (19) kcmil

Conductor - AAAC 6201 Size Range

559.5 (19) kcmil

Conductor - ACSR Str Size

477.0 (26/7) Hawk kcmil

Conductor - ACSR Str Size Range

477.0 (26/7) Hawk kcmil

Conductor Type

  • ACSR C Str-Size
  • AL C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Splice

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

960