
Brand: Burndy
Catalog ID: YDS375H
Application
For HS, EHS, Utilities (UT) Or Siemens-Martin (SM) Galvanized Steel Guy, Messenger, And Static Conductors
Catalog Number
YDS375H
Connector Type
Splice
Die Index
304
EU RoHS Indicator
Yes
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
HYSPLICE
Trade Name
HYSPLICE™
Type
YDS-H
UPC
781810016015
UPC 14 Digit GTIN
00781810016015
Dimension - B Length fraction
4-17/81 in
Dimension - B Length inch
4.21 in
Dimension - L Length Overall mm
230 mm
Dimension - Length Overall inch
9.07 in
Dimension - Outside Diameter inch
0.75 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - AL Coated Steel Size
3/8 (7) in
Conductor - AL Coated Steel Size Range
3/8 (7) in
Conductor - Galvanized Steel Str Size
3/8 (7) in
Conductor - Galvanized Steel Str Size Range
3/8 (7) in
Conductor - Grade
HS, UT
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
13
Minimum Pack Quantity
25
Pallet Quantity
1872