
Brand: Burndy
Catalog ID: YDS391AT
Application
For All Aluminum Compressed And Compact Conductors
Catalog Number
YDS391AT
Connector Type
Splice
Die Index
342
EU RoHS Indicator
Insulation
Y
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Sub Brand
HYSPLICE
Trade Name
HYSPLICE™
Type
YDS-AT
UPC
781810821169
UPC 14 Digit GTIN
00781810821169
Dimension - B Length fraction
6-18/25 in
Dimension - B Length inch
6.72 in
Dimension - L Length Overall mm
344 mm
Dimension - Length Overall inch
13.56 in
Dimension - Outside Diameter inch
1.67 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size
795 (30/19) Mallard kcmil
Conductor - ACSR Str Size Range
795 (30/19) Mallard kcmil
Conductor - AL Str Size
800 kcmil
Conductor - AL Str Size Range
800 kcmil
Conductor Type
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
EU RoHS Indicator
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
10
Minimum Pack Quantity
1
Pallet Quantity
900