
Brand: Burndy
Catalog ID: YDS43R43RS
Catalog Number
YDS43R43RS
Connector Type
Splice
Die Index
254;319
Die Index - Element A
254
Die Index - Element B
319
Material
Aluminum
Plated
N
Plating Type
Unplated
Prefilled Oxide Inhibitor
Y
Trade Name
HYSPLICE™
UPC
781810175903
UPC 14 Digit GTIN
00781810175903
Dimension - Aluminum Sleeve Length inch
.50 in
Dimension - L Length Overall mm
203 mm
Dimension - Length Overall inch
8 in
Dimension - Steel Sleeve Length inch
8 in
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor - ACSR Str Size
666.6 (24/7) Flamingo kcmil
Conductor - ACSR Str Size Range
666.6 (24/7) Flamingo kcmil
Conductor Type
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Splice
Carton Quantity
10
Minimum Pack Quantity
1